item divider Motix
MB assembly trolley

MB assembly trolley

On request
configure now

Technical Data

Properties

Delivery unit 1 pce.

Description

This reconfigurable assembly trolley with three shelves has a sturdy frame built using Line 8 aluminium profiles from the MB Building Kit System. It is suitable for transporting tools, a whole range of components and materials, and for carrying out simple assembly operations. The length, height and width of the wheeled assembly trolley can be customised to the requirements of the working process. The trolley’s total load-carrying capacity is around 180 kg and this weight should be distributed evenly over the shelves. While the upper level features a stable table top, the two lower levels are finished in 4 mm plastic panels, making them suitable for transporting a whole range of parts. Accessories from the item MB Building Kit System can easily be attached to the open Line 8 system groove. Alternatively, an assembly trolley like this can also be constructed using the item Lean Production Building Kit System to create a solution for working with lower loads.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data