item divider Motix
Palletizing station with cobot and conveyor belt

Palletizing station with cobot and conveyor belt

On request
configure now

Technical Data

Properties

Delivery unit 1 pce.

Description

The scalable basis design combines a collaborative robot and a conveyor belt to create a variable palletizer. Packages are transported to the transfer point via the item conveyor belt. The Cobot automatically collates the packages onto load carriers.
The Cobot application offers two storage locations for pallets, which can be filled simultaneously or alternately. To ensure process accuracy, the height-adjustable feet can be fixed to the floor.
- The cobot is connected via the Robot Mounting Plate 8
- High rigidity thanks to frame made of Profiles 8 80x80
- Fixed to the floor using the Foot Clamp D80
- Free space in the robot column supports safe cable management
- Lateral brackets for sensors to secure the action area at the end connector
- Easily adaptable to different cobot models
- Type and dimensions of the conveyor belt freely adjustable

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data