Rubber Inserts
Technical Data
Technical note
Hardness 80 Sh A, oil and water resisting
Properties
Article number | 0.0.609.05 |
---|---|
ESD-safe | Yes |
Weight | m = 43,1 g |
Hardness | 80 Sh A |
Delivery unit | 1 pce. |
Material | NBR |
Colour | black |
Description
Variants
Sort by
Diameter: ø 30 mm | Shape: Conical | Edge length X: 0 | Edge length Y: 0 | Height/depth Z: 2 | |
Diameter: ø 40 mm | Shape: Conical | Edge length X: 0 | Edge length Y: 0 | Height/depth Z: 2 | |
Diameter: ø 60 mm | Shape: Conical | Edge length X: 0 | Edge length Y: 0 | Height/depth Z: 2.2 | |
Diameter: ø 80 mm | Shape: Conical | Edge length X: 0 | Edge length Y: 0 | Height/depth Z: 3 | |
Diameter: ø 80 mm | Shape: Cylindrical | Edge length X: - | Edge length Y: - | Height/depth Z: 10 | |
Diameter: - | Shape: Rectangular | Edge length X: 80 | Edge length Y: 40 | Height/depth Z: 3 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23189090
eCl@ss 7.1
23189090
eCl@ss 11.0
23189090
eCl@ss 5.1
23180101
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
23180101
eCl@ss 6.0.1
23189190
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
Customs tariff number
40169997