item divider Motix
Guide Rails

Guide Rails


Show all 20 variants
20 4.500
Use in Engineeringtool

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.641.79
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 160 g/m
Delivery unit cut-off max. 4500 mm
Material PVC

Description

Guide Rails make Roller Conveyor St even more flexible. The lateral guide helps ensure goods of all types are conveyed to the relevant destination safely and securely.
Guide Rails e 65 are easily slid onto Roller Conveyors St D30, while Guide Rails z are installed in Kanban trolleys and conveyor lines as separate stop and slide strips using Fastening Bracket D30. Cut to length and it’s ready to use – the ideal system for lean production processes.
The Guide Rails are naturally also available in an electrostatically dissipative (ESD-safe) version to help protect sensitive products.

Variants

Sort by

Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Piece Length:  4500 Model:  No sides Design:  Centric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 6000 Model:  Both sides Design:  Centric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  Both sides Design:  Centric
Line:  6 Delivery unit:  Cut-off Length:  20 ... 6000 Model:  Both sides Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  Both sides Design:  Eccentric
Line:  6 Delivery unit:  Cut-off Length:  20 ... 6000 Model:  Both sides Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  Both sides Design:  Eccentric
Line:  LPS Delivery unit:  Cut-off Length:  20 ... 6000 Model:  One-sided Design:  Eccentric
Line:  LPS Delivery unit:  Piece Length:  6000 Model:  One-sided Design:  Eccentric

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 4.1
36121505
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
39169090