Pivot Arm, Height Adjustable


Selected variant
Pivot Arm, Height-Adjustable, 3 Joints (0.0.723.67)
Pivot Arm, Height-Adjustable, 3 Joints
0.0.723.67
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Pivot Arm, GD-Al
Fastening elements

Properties

Article number0.0.723.67
LineWork Bench System
ESD-safeNo
Weightm = 2,07 kg
Delivery unit1 set
Max. load-carrying capacityM = 2-10 kg

Description

Pivot Arm, Height-Adjustable, 3 Joints features an adjustable gas spring and friction joints that enable ergonomic, three-dimensional positioning for tools, materials and information.
The universal mounting plate provides a means of securing solutions made using profiles with Line 8 grooves and components from the item Work Bench System.
The Pivot Arm supports applications where tools, light fittings or other accessories need to be oriented freely in all directions.
Work bench accessories such as the Laptop Holder (0.0.722.74) can be fastened directly to the Pivot Arm. This results in a versatile working platform for keeping tools and materials close to hand when needed and moving them out of the way when not required.

Variants

Sort by

Número de uniones:  3
Número de uniones:  4

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
85299096