Grip Knob Pi


Selected variant
Grip Knob Pi D32 M6 PA, grey similar to RAL 7042 (0.0.731.30)
Grip Knob Pi D32 M6 PA, grey similar to RAL 7042
0.0.731.30
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Hand Knob, PA-GF, grey with threaded insert, Al

Properties

Article number0.0.731.30
ESD-safeNo
Weightm = 11,8 g
Delivery unit1 pce.
Colourgrey similar to RAL 7042

Description

Compact Grip Knob Pi D32 M6 PA, grey is an ideal operating element for opening and closing doors.

Assembly Instructions

Variants

Sort by

Color:  RAL 9005 (negro intenso) RAL 9005 (negro intenso)
Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097