item divider Motix
Holder, insert

Holder, insert


Show all 7 variants

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Container D80, Al, natural
3 tubing cutoffs D4x1x8

Properties

Article number 0.0.646.02
Line Work Bench System
ESD ESD-safe = No
Weight m = 52 g
Delivery unit 1 pce.

Description

Every work station needs one – the perfect place to put pens, screwdrivers and other tools and utensils. Container D80 keeps the workplace neat and tidy and is a place for everything that does not have a place of its own. It makes sure all the important little things are always in sight and within easy reach.
Elastomer tubing cutoffs ensure that Container D80 fits snugly and securely into Holder 8 D80. Small openings in the bottom make cleaning easier.
Note:
Container D80 is inserted into Holder 8 D80 (0.0.624.32).

Variants

Sort by

Container diameter:  80 Design:  Container Diameter:  80 ESD-safe:  X Colour:  Grey Grey
Container diameter:  100 Design:  Bottle Diameter:  100 ESD-safe:  X Colour:  Grey Grey
Container diameter:  100 Design:  Bottle Diameter:  100 ESD-safe:  X Colour:  Black Black
Container diameter:  70 Design:  Container Diameter:  70 ESD-safe: Colour:  Black Black
Container diameter:  70 Design:  Tool Holder Screwdriver Diameter:  70 ESD-safe: Colour:  Black Black
Container diameter:  70 Design:  Pliers Diameter:  70 ESD-safe: Colour:  Black Black
Container diameter:  70 Design:  Magnetic holder Diameter:  70 ESD-safe: Colour:  Black Black

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76169990