Profile X 8 240x40
* Mandatory information
Technical Data
Properties
| Article number | 0.0.722.11 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 18,93 cm2 |
| Moment of Inertia, x-axis | Ix = 41,74 cm4 |
| Moment of Inertia, y-axis | Iy = 1.394,72 cm4 |
| Weight | m = 5,11 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 2500 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 20,87 cm3 |
| Resistance Moment, y-axis | Wy = 116,69 cm3 |
Description
This weight-reduced aluminium profile in the “light” design variant from item features one closed and five open Line 8 profile grooves. Due to its high section modulus and low dead weight, the profile is particularly suitable for adding rigidity to self-supporting ceilings.
Together with Fixing System, Ceiling Holder Profile X 8 Al (0.0.722.76) and Compound Material HPL 36mm (0.0.716.43), it produces walk-on ceiling constructions that exceed the requirements of DIN EN 1991.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.
Variants
Sort by
| Unité de livraison: découpe | Longueur: 20 ... 6000 | |
| Unité de livraison: pièce | Longueur: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Profile X 8 240x40
* Mandatory information




