item divider Motix
Profile 8 40x40

Profile 8 40x40


Show all 30 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.026.03
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 9,16 cm2
Moment of Inertia, torsional It = 1,88 cm4
Moment of Inertia, x-axis Ix = 13,96 cm4
Moment of Inertia, y-axis Iy = 13,96 cm4
Weight, spec. Length m = 2,47 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Permissible groove extraction force F = 5000 N
Resistance Moment, x-axis Wx = 6,98 cm3
Resistance Moment, y-axis Wy = 6,98 cm3

Description

Profile 8 40x40 is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 8.
This robust aluminium profile in the standard design variant from item features four open Line 8 profile grooves.
The profiles in Line 8 are available in standard, light and economy (E) design variants. Due to additional cavities, a Profile 8 40x40 light weighs around 30 percent less than a Profile 8 40x40 in the same length. A Profile 8 40x40 E weighs approximately 45 percent less.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  3000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  50 ... 6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Economy Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Standard Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  3000 Design:  Standard Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Standard Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  1 side closed 1 side closed Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  1 side closed 1 side closed Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Economy Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Economy Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  All closed All closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  All closed All closed Function integration:  Simple groove opening (NO)

Load Calculation

Deflection calculator

Force application
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 4.0
35020106
Customs tariff number
76042100