Technical Data
Scope of Delivery
1 PVC Strip Holder 8 PA 1-2 mm, grey
1 chipboard screw 4x16, St, stainless
Properties
| Article number | 0.0.721.71 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 7 g |
| Delivery unit | 1 pce. |
| Material | PA |
| Colour | grey similar to RAL 7042 |
| cleanroom suitability | Yes |
Description
To create a strip curtain, the Strip Holder is simply clipped into a Line 8 groove. Individual Strip Holders can be replaced at any time.
As the strips are fastened to a Line 8 groove individually, both single strips and Strip Holders can be replaced without having to take down the entire curtain.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
22110801
eCl@ss 5.1
22110801
UNSPSC 7.0
56122003
UNSPSC 9.0
56122003
eCl@ss 6.0.1
22110890
eCl@ss 7.1
22110890
eCl@ss 8.0
22110890
eCl@ss 11.0
22110890
Customs tariff number
39269097


