Technical Data
Scope of Delivery
1 latch D10, St, bright zinc-plated
1 extension spring 0.9x10x43, St, stainless
1 bush liner, shooter actuator D30, St, bright zinc-plated
1 Button-Head Screw ISO 7380 M6x18, St, bright zinc-plated
3 flat washers with round hole DIN 440 R M6, St, bright zinc-plated
1 Button-Head Screw ISO 7380 M6x20, St, bright zinc-plated
3 hexagon nuts ISO4035-M6, St, bright zinc-plated
Properties
| Article number | 0.0.725.31 | 
|---|---|
| Line | Line D30 | 
| ESD-safe | Yes | 
| Weight | m = 62 g | 
| Delivery unit | 1 set | 
Description
The latch is fitted to the side of the housing on Release Unit 6, Carriage D37-32 (0.0.723.66) or Separator 6, Carriage D37-32 (0.0.724.75). It prevents the release unit or separator from being actuated until the latch is released.
The latch can be disengaged via a Bowden cable or actuator roller. The reset spring automatically re-engages the latch.
Operating the latch via a Bowden cable provides a manual means of releasing carriages once a mobile solution and rack are correctly positioned. Using a Roller D39.5-25 (0.0.673.55) enables the automatic mechanical disengagement of the latch as soon as the shooter is correctly lined up.
The system will not fail even if the latch is unintentionally actuated because the release unit or separator is only triggered when it is activated separately.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 36120490
eCl@ss 11.0
 36120490
eCl@ss 7.1
 36120490
eCl@ss 6.0.1
 36120490
eCl@ss 4.0
 36121505
eCl@ss 4.1
 36121505
UNSPSC 9.0
 24101709
eCl@ss 5.0
 36129190
eCl@ss 5.1
 36129190
UNSPSC 7.0
 24101709
Customs tariff number
 73269098





