item divider Motix
Tube D30

Tube D30


Show all 8 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.628.52
Line Line D30
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 1,26 cm2
Moment of Inertia, torsional It = 2,44 cm4
Moment of Inertia, x-axis Ix = 1,29 cm4
Moment of Inertia, y-axis Iy = 1,29 cm4
Weight, spec. Length m = 0,341 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 0,86 cm3
Resistance Moment, y-axis Wy = 0,86 cm3

Description

Caps for the ends of Profiles and Tubes are available in two variants – grey and a black, electrostatically dissipative version. This makes it easy to identify the intended application of a Cap.
Permissible loads for profile designs
Permissible loads for constructions built with Tube D30.
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Material:  Al, anodized Design:  Light Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Piece Length:  3000 Material:  Al, anodized Design:  Light Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Piece Length:  4000 Material:  Al, anodized Design:  Light Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Piece Length:  6000 Material:  Al, anodized Design:  Light Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Cut-off Length:  20 ... 6000 Material:  Wood-PP composite Design:  Standard Colour:  Anthracite Anthracite
Delivery unit:  Piece Length:  6000 Material:  Wood-PP composite Design:  Standard Colour:  Anthracite Anthracite
Delivery unit:  Cut-off Length:  20 ... 6000 Material:  Plastic (PVC) Design:  Light Colour:  Grey Grey
Delivery unit:  Piece Length:  6000 Material:  Plastic (PVC) Design:  Light Colour:  Grey Grey

Load Calculation

Deflection calculator

Force application
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360103
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042100