Roller Conveyor
* Mandatory information
Technical Data
Scope of Delivery
Castor Rail 8 40x40, AI, anodized, natural
Castor Inserts, black
Properties
| Article number | 0.0.628.40 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 1,7 kg/m |
| Delivery unit | cut-off max. 6000 mm |
Description
Variants
Sort by
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Piece | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
84283920
Roller Conveyor
* Mandatory information


Aluminium, natural






































Black










