item divider Motix
Slide Stop LRE 8

Slide Stop LRE 8

0.0.686.50

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 carriers, Al
2 stops, Al
2 T-Slot Nuts 8 St 2xM6-36
8 Hexagon Socket Head Cap Screws DIN 6912-M6x20

Properties

Article number 0.0.686.50
Line line 8
ESD ESD-safe = No
Weight m = 283 g
Force max Fmax. = 2.000 N
Delivery unit 1 set

Description

Keep everything on track! Sturdy Slide Stop LRE 8 stops the carriage of a Linear Unit from overshooting the calculated or desired point. The aluminium travel limiter delivers added safety.
Slide Stop LRE 8 can be easily secured – and even retrofitted – to the Line 8 groove of a Linear Unit LRE. Thanks to its special shape, the Slide Stop can be used with shafts in various diameters and fitted at any position, making it a universal solution.
Note: When configured using item MotionDesigner®, most LRE-type Linear Units from item are automatically fitted with a Slide Stop that can be moved to a different position or removed entirely, as required. Some models, such as Linear Units KLE are designed in such a way that an additional Slide Stop is unnecessary.
Lineareinheit mit Zahnstangenantrieb
Lineareinheit mit Kettenantrieb
Lineareinheit mit Zahnriemenantrieb

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.1
23050403
eCl@ss 5.0
23309209
eCl@ss 5.1
23309290
eCl@ss 7.1
23309290
eCl@ss 8.0
23309290
eCl@ss 11.0
23301692
eCl@ss 6.0.1
23309290
eCl@ss 4.0
23050702
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
Customs tariff number
76169990