Technical Data
Scope of Delivery
1 Magnetic Holder 8, grey similar to RAL 7042
1 metal plate, St
1 T-Slot Nut V 8 St M5, bright zinc-plated
1 Countersunk Screw DIN 7991 M5x12, St, bright zinc-plated
Properties
| Article number | 0.0.718.40 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 38 g |
| Holding force | 40 N |
| Delivery unit | 1 set |
Description
The magnetic catch can be used for all Line 8 sliding door variants. It enables the construction of door segments that close at the side or in the middle.
Sliding-Door Guide Profile 8 40x10 (0.0.495.13) allows you to move two door segments in parallel along one Line 8 groove. Roller for Corner-Fastening Set 8 32x18 (0.0.494.74) keeps everything running smoothly.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31163101
UNSPSC 7.0
31163101
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23360292
eCl@ss 7.1
23240190
Customs tariff number
83014090

