Technical Data
Properties
Article number | 0.0.668.65 |
---|---|
ESD | ESD-safe = No |
Weight | m = 4,25 kg |
Protection class | IP 20 |
Output power (rated) [KVA] | . = 3 KVA |
max. output power (for 5 s) [KVA] | . = 6 KVA |
Interfaces | USB 2.0, Ethernet, RS232/RS485, Can-Bus (CANopen DSP 402) |
Control voltage | . = 24 VDC (+-20 %) [1 A] |
Supply voltage | . = 3 x 230 ... 480 VAC (+- 10%) , 50 ... 60 Hz |
Intermediate circuit voltage | UZK = 560 ... 570 V V |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Output power: 0.8 KVA | Supply voltage: 1 x 75 … 230 VAC (+- 10%), 50 .. 60 Hz | Fieldbus interfaces: Integrated: EtherCAT, PROFINET, CANopen | Safety functions: Integrated: Safe Torque Off (STO), Safe Stop 1 (SS1) | |
Output power: 3.0 kVA | Supply voltage: 3 x 230 … 480 VAC (+- 10%), 50 .. 60 Hz | Fieldbus interfaces: Integrated: CANopen; with optional interface card: EtherCAT, PROFINET, PROFIBUS | Safety functions: with optional interface card: STO ( Safe Torque Off) |
Downloads
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27023290
eCl@ss 4.0
27240102
eCl@ss 4.1
27240102
eCl@ss 5.0
27023201
eCl@ss 5.1
27023201
UNSPSC 9.0
26111515
eCl@ss 6.0.1
27023290
eCl@ss 7.1
27023290
eCl@ss 11.0
27023290
UNSPSC 7.0
26111515
Customs tariff number
85044085