Tray, large


Selected variant
Tray 1200 ESD A (0.0.661.72)
Tray 1200 ESD A
0.0.661.72
Show all

Technical Data

Work Bench System
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 Corner-Fastening Sets Frame 8 60x40
Usable dimensions 1028x610 mm
Load-carrying capacity 200 kg

Properties

Article number0.0.661.72
LineWork Bench System
ESD-safeYes
Weightm = 10,58 kg
Delivery unit1 set

Description

Stable and large Trays 8 ESD A feature a carrying capacity of 200 kg and are ideal for table-width picking and provisioning and for storing numerous small load carriers, semi-open fronted boxes and/or workpieces. The fastening elements supplied allow both horizontal and angled installation. An all-round Line 8 groove can also be used to mount accessory components such as Grab Containers and Label Backplates.
There are three different versions to choose from when designing the perfect solution for your process:
Tray ESD A: With an all-round edge to hold in place articles such as large boxes and workpieces that are not required as often.
Tray 1x180° ESD A: With a lowered edge at the rear that makes it easier to restock the Tray.
Tray 2x180° ESD A: With two lowered edges. Tray Stop Profile or Grab Plate Profile can be used with Grab Container 8 105x130 to optimise the removal procedure for small parts at the operator’s side of the Tray. This relieves strain on personnel while simultaneously boosting efficiency.
All versions feature an ESD-safe design so that sensitive electronic components are not put at risk.
The preassembled Trays ESD A are 600 mm deep and can be supplied in widths of 1200 mm, 1500 mm and 1800 mm to match the standard widths of item work benches. This ensures that the entire picking and provisioning concept slots seamlessly into your work bench design concept.
Tray ESD A
Tray ESD A
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface

Variants

Sort by

Tablettmodell:  umlaufender RahmenTablettabmessung:  1080x662 mmNutzfläche:  1028x610 mmTischbreite B:  1200 mm
Tablettmodell:  umlaufender RahmenTablettabmessung:  1380x662 mmNutzfläche:  1328x610 mmTischbreite B:  1500 mm
Tablettmodell:  umlaufender RahmenTablettabmessung:  1680x662 mmNutzfläche:  1628x610 mmTischbreite B:  1800 mm
Tablettmodell:  rückseitig offenTablettabmessung:  1080x662 mmNutzfläche:  1028x636 mmTischbreite B:  1200 mm
Tablettmodell:  rückseitig offenTablettabmessung:  1380x662 mmNutzfläche:  1328x636 mmTischbreite B:  1500 mm
Tablettmodell:  rückseitig offenTablettabmessung:  1680x662 mmNutzfläche:  1628x636 mmTischbreite B:  1800 mm
Tablettmodell:  vorder-/rückseitig offenTablettabmessung:  1080x662 mmNutzfläche:  1028x662 mmTischbreite B:  1200 mm
Tablettmodell:  vorder-/rückseitig offenTablettabmessung:  1380x662 mmNutzfläche:  1328x662 mmTischbreite B:  1500 mm
Tablettmodell:  vorder-/rückseitig offenTablettabmessung:  1680x662 mmNutzfläche:  1628x662 mmTischbreite B:  1800 mm

Accessories

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
94039910