Tube Protector D30x13
This item is not directly orderable.
* Mandatory information
Technical Data
Properties
| Article number | 0.0.645.38 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 60 g/m |
| Hardness | 25 Sh A |
| Delivery unit | cut-off max. 2000 mm |
| Material | PE, foamed |
| Colour | grey similar to RAL 7042 |
Description
The Tube Protector can be installed either by sliding a (Profile) Tube D30 into it from the end, or by retrofitting it around the (Profile) Tube D30. To ensure a secure hold, a Tube Protector D30x13 that has been split open along its length should be held shut with the Fixing Clip.
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 2000 | |
| Liefereinheit: Stück | Länge: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
39161000
Tube Protector D30x13
This item is not directly orderable.
* Mandatory information


