Mitre-Fastening Set
Technical Data
Scope of Delivery
Clamping pin M8x28.5, St, bright zinc-plated
Sleeve with bore, St, bright zinc-plated
Grub screw M10, St, bright zinc-plated
T-Slot Nut V 8 St M8, bright zinc-plated
Cap, PA grey
Properties
| Article number | 0.0.492.30 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 40 g |
| Delivery unit | 1 set |
Description
The position of the clamping pins at right angles to the cut profile edge generates particularly high clamping forces on the fastening elements. The clamping screws are accessed from the side of the profile frame.
Mitre-Fastening Sets 8 are available for two different forms of profile connection:
- Mitre-Fastening Set 8
A mitred Profile 8 (at any angle γ between 30° and 90°) is screwed to the side of a Profile 8.
- Mitre-Butt-Fastening Set 8
Two mitred profiles (each with an identical angle γ between 30° and 90°) are connected together. This gives a possible angle between the profiles of (2γ) between 60° and 180°.
Your item dealer can provide the required mitre cuts and profile processing as a service.
Note: Despite the optimized design, the flow of forces across the inclined contact faces of the profiles is such that only part of the pretension of the screw connection is utilized. Mitre connections therefore have a lower load bearing capacity than other, right-angled profile connections (Standard-Fastening,
Universal-Fastening or Automatic-Fastening Set).
Mitre-Fastening Sets should therefore not be used for constructing basic frames and safety-related parts that are subject to high loads.
Variants
Sort by
| Line: 8 | Connection type: Variable | |
| Line: 6 | Connection type: Variable | |
| Line: 8 | Connection type: Variable, butting | |
| Line: 6 | Connection type: Variable, butting |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098






