Linear Unit KLE
Technical Data
Properties
| Article number | 0.0.710.86 |
|---|---|
| Line | line 5 |
| ESD-safe | No |
| Moment of Inertia, x-axis | Ix = 7,3 cm4 |
| Moment of Inertia, y-axis | Iy = 11,01 cm4 |
| Maximum operating load | Fx max = 150 N |
| Maximum force in direction y | Fy max = 250 N |
| Maximum force in direction z | Fz max = 200 N |
| Weight | m = 1,289 kg |
| Weight | m = 1,999 kg/m |
| Weight per length of the drive medium (timing belt, chain) | mlz = 0,064 kg/m |
| Efficiency | . = 1 |
| Delivery unit | 1 set |
| Max. speed | Vmax = 5 m/s |
| Repeat accuracy | . = 0.1 mm |
| Stroke max. | Hmax = 2.800 mm |
| max. drive torque | . = 2,2 Nm |
| Maximum moment around the x axis | Mx max = 4 Nm |
| Maximum moment around the y axis | My max = 8 Nm |
| Maximum moment around the z axis | Mz max = 15 Nm |
| Stroke | h = 90 mm/r |
Description
The tension of the timing belt and the play on the carriage are easy to adjust. Timing Belt AT3 keeps everything running smoothly.
This shaft can be safely covered with Synchroniser Shaft Cover Set KLE 5 40x40 (0.0.717.72), Conduit Profile U 40x40 E and its matching Lid Profile.
Assembly Instructions
Variants
Sort by
| Serie: 5 | lunghezza corsa: 1 ... 2800 | Tipo di guida: Albero D6 | Larghezza cinghia dentata: 16 mm | |
| Serie: 6 | lunghezza corsa: 1 ... 5750 | Tipo di guida: Albero D10 | Larghezza cinghia dentata: 25 mm | |
| Serie: 8 | lunghezza corsa: 1 ... 5600 | Tipo di guida: Albero D14 | Larghezza cinghia dentata: 34 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23301702
eCl@ss 11.0
23301702
eCl@ss 7.1
23301702
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84879090


















