Angle Bracket Set


Selected variant
Angle Bracket Set 12 120x120 (0.0.003.54)
Angle Bracket Set 12 120x120
0.0.003.54
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Angle Bracket 12 120x120 Zn, die-cast zinc, RAL9006
Angle Bracket Cap 12 120x120, PA, black
4 Button-Head Screws ISO 7380-M12x25, St, bright zinc-pl.
4 Washers DIN 433-13, St, bright zinc-plated
4 T-Slot Nuts 12 St M12, bright zinc-plated

Properties

Article number0.0.003.54
Lineline 12
ESD-safeNo
Weightm = 1,2 kg
Delivery unit1 set

Description

The load-carrying capacity is to be checked to ensure both conditions are met.
For power-lock connection (without machining) between profiles, reinforcing profile connections or for fastening a range of components to profiles.
Angle Brackets are ideal for connecting cable conduits. The rounded internal edge prevents damage to the cables.
When used to reinforce the joints of large profiles or conduits, several Angle Brackets can be used in parallel.
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.

Variants

Sort by

Serie:  5Dimensioni esterne:  20x20Larghezza:  20 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  5Dimensioni esterne:  40x40Larghezza:  20 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  6Dimensioni esterne:  30x30Larghezza:  30 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  6Dimensioni esterne:  60x60Larghezza:  30 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  8Dimensioni esterne:  40x40Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  8Dimensioni esterne:  40x40Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  8Dimensioni esterne:  40x40Larghezza:  40mmMateriale:  Plastica (PA)Colore:  nero nero
Serie:  8Dimensioni esterne:  80x80Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  8Dimensioni esterne:  80x80Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  8Dimensioni esterne:  80x80Larghezza:  40mmMateriale:  Plastica (PA)Colore:  nero nero
Serie:  8Dimensioni esterne:  80x80Larghezza:  80mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  8Dimensioni esterne:  160x80Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  XDimensioni esterne:  40x40Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  XDimensioni esterne:  80x80Larghezza:  40mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  10Dimensioni esterne:  50x50Larghezza:  50 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  10Dimensioni esterne:  100x100Larghezza:  50 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  12Dimensioni esterne:  60x60Larghezza:  60 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale
Serie:  12Dimensioni esterne:  120x120Larghezza:  60 mmMateriale:  Pressofusione di zinco (GD-Zn)Colore:  Alluminio naturale Alluminio naturale

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000