Conveyor Rail Profile
Technical Data
Properties
| Article number | 0.0.712.89 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Cross-sectional area | A = 5.946 cm2 |
| Moment of Inertia, torsional | It = 1.1 cm4 |
| Moment of Inertia, x-axis | Ix = 43.75 cm4 |
| Moment of Inertia, y-axis | Iy = 4.49 cm4 |
| Weight | m = 9.32 kg |
| Weight | m = 1.586 kg/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 9.9 cm3 |
| Resistance Moment, y-axis | Wy = 2.99 cm3 |
Description
When using the item Carriages, an incline of 3° is all that is needed to ensure goods will travel along the line reliably by gravity.
The diagram illustrates the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).
In addition to the maximum load-carrying capacity of the Conveyor Rail, it is important to take into account the load limits of the adjacent components in the construction.
Assembly Instructions
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 6000 | |
| Unidad de suministro: Pieza | Largo: 3000 | |
| Unidad de suministro: Pieza | Largo: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300202
eCl@ss 7.1
23300202
eCl@ss 11.0
23300202
eCl@ss 5.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
eCl@ss 4.1
23050702
eCl@ss 4.0
23050702
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
76042100














