Lifting Column Adapter Plate 8 200x200

0.0.723.70


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.723.70
Lineline 8
ESD-safeYes
Weightm = 1.56 kg
Delivery unit1 pce.
MaterialAl

Description

Lifting Column Adapter Plate 8 200x200 can be used to connect cobots to Lifting Column TCP/IP 24V (0.0.724.90) from item.
Various cobot models from ABB can be fastened directly via the Adapter Plate. Numerous other robot models can be screwed to the Adapter Plate using the relevant Robot Mounting Plate.
Lifting Column TCP/IP 24V from item is so strong and resistant to torsion that it can lift and lower a cobot and workpiece vertically during palletising operations.
Thanks to the integrated controls, the Lifting Column can be actuated directly from the cobot so that it functions as a range extender. Lifting Column Adapter Plate 8 200x200 ensures that cobots from all leading suppliers can be used with the Lifting Column. They are either connected directly or in combination with the relevant Robot Mounting Plate.
Lifting Column Mounting Plate 8 240x200 St is used to connect the Lifting Column directly to an item profile frame, either from above or below.
The high-performance Lifting Column TCP/IP 24V can also be installed upside down in a suspended arrangement, allowing a cobot to process or reach for workpieces from above, for example. Lifting Column Mounting Plate 8 240x200 St is used to make the connection with the profile frame.

Assembly Instructions

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990