Technical Data
Scope of Delivery
Lock housing, PA-GF, black
Lock case, PA-GF, black with nab, St
Lock housing rabbet, St, black
2 angle brackets, Al, anodized
2 door handles, PA, black
Spacer sleeve, PA, black
2 flange nuts M4, St, bright zinc-pl.
2 Countersunk Screws DIN 7991-M4x12, St, bright zinc-pl.
4 sleeves, St, bright zinc-plated
Notes on Use and Installation
Properties
| Article number | 0.0.458.33 |
|---|---|
| Line | line 6 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 1.36 kg |
| Delivery unit | 1 set |
Description
The screws concealed when the door is locked prevent the Lock System from being dismantled by unauthorised persons.
Its versatile fastening options mean that Lock System 6-8 can be fitted to both right-opening and left-opening doors and to the inside and outside of doors. The lock can be chosen to suit the specific function.
The distance to the edge of the door determines the position of the through holes in the panel element which are required for the door handle and profile cylinder.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23190110
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 11.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83014090






