Technical Data
Scope of Delivery
1 Monitor Arm Keyboard Shelf top part, St
1 Monitor Arm Keyboard Shelf bottom part, St
4 Hexagon Socket Head Cap Screws DIN 912 M4x12, St, bright zinc-plated
4 washers ISO 7089-4-200 HV, St, bright zinc-plated
Fastening elements
Properties
| Article number | 0.0.722.03 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 2.59 kg |
| Delivery unit | 1 set |
| Max. load-carrying capacity | M = 8,4 kg |
Description
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
73269098












