Profile D25
* Mandatory information
Technical Data
Properties
| Article number | 0.0.601.63 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 2.32 cm2 |
| Weight | m = 0.57 kg/m |
| Delivery unit | cut-off max. 3000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
M6x20 threads are provided in the core bore of the Profile D25 which is then press-fitted in the correct position in the Hand Grip Elements. All M6 screw connections of Hand Grip Element X D25 should be tightened with a torque of M = 4 Nm.
Variants
Sort by
| Unità di consegna: Taglio | Lunghezza: 20 ... 3000 | |
| Unità di consegna: Pezzo | Lunghezza: 3000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042100
Profile D25
* Mandatory information


