Cover Profile


Selected variant
Cover Profile 12, black (0.0.005.28)
Cover Profile 12, black
0.0.005.28
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.005.28
Lineline 12
ESD-safeNo
Weightm = 51 g/m
Delivery unit1 pce., length 2000 mm
MaterialPP
Colourblack

Description

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.

Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.

Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.

Assembly Instructions

When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.

Variants

Sort by

Série:  5Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  pièceLongueur:  2000 Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 7042 (gris signalisation) RAL 7042 (gris signalisation)Plage d’épaisseur des panneaux:  1,5-2 mm
Série:  5Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 7042 (gris signalisation) RAL 7042 (gris signalisation)Plage d’épaisseur des panneaux:  1,5-2 mm
Série:  6Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  pièceLongueur:  2000 Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 7042 (gris signalisation) RAL 7042 (gris signalisation)Plage d’épaisseur des panneaux:  2-3,5 mm
Série:  6Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 7042 (gris signalisation) RAL 7042 (gris signalisation)Plage d’épaisseur des panneaux:  2-3,5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 7042 (gris signalisation) RAL 7042 (gris signalisation)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 7042 (gris signalisation) RAL 7042 (gris signalisation)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 5010 (bleu gentiane) RAL 5010 (bleu gentiane)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 5010 (bleu gentiane) RAL 5010 (bleu gentiane)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 1018 (jaune zinc) RAL 1018 (jaune zinc)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 1018 (jaune zinc) RAL 1018 (jaune zinc)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 6016 (vert turquoise) RAL 6016 (vert turquoise)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 6016 (vert turquoise) RAL 6016 (vert turquoise)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  RAL 3003 (rouge rubis) RAL 3003 (rouge rubis)Plage d’épaisseur des panneaux:  4-5 mm
Série:  8Unité de livraison:  pièceLongueur:  2000 Couleur:  RAL 3003 (rouge rubis) RAL 3003 (rouge rubis)Plage d’épaisseur des panneaux:  4-5 mm
Série:  10Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  4-8 mm
Série:  10Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  4-8 mm
Série:  10Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  4-8 mm
Série:  10Unité de livraison:  pièceLongueur:  2000 Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  4-8 mm
Série:  12Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  noir noirPlage d’épaisseur des panneaux:  6-9,5 mm
Série:  12Unité de livraison:  pièceLongueur:  2000 Couleur:  noir noirPlage d’épaisseur des panneaux:  6-9,5 mm
Série:  12Unité de livraison:  découpeLongueur:  20 ... 2000Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  6-9,5 mm
Série:  12Unité de livraison:  pièceLongueur:  2000 Couleur:  blanc, transparent blanc, transparentPlage d’épaisseur des panneaux:  6-9,5 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 11.0
35030190
UNSPSC 7.0
30102315
eCl@ss 7.1
35030190
Customs tariff number
39169090