Railing Holder 8 K, black similar to RAL 9005

0.0.724.39


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.724.39
Lineline 8
LineConveyors
ESD-safeNo
Weightm = 10 g
Delivery unit1 pce.
MaterialPA-GB
Max. load-carrying capacityF = 20 N
Colourblack similar to RAL 9005

Description

Railing Holder 8 K is a time-saving fixing for a side guide made of Slide Strips that runs along the outside edge of a frame at a fixed height.
The plastic holder is simply twisted into place at regular intervals along the Line 8 groove of the load-carrying frame. The integrated hammer head secures the Railing Holder without the need for screw fixings and can be aligned quickly. The Slide Strip is also pushed into place.
Railing Holder 8 K features a special contour that incorporates the design features of the Line 5 groove and Profile Tube D30. Both Slide Strip 5 ESD (0.0.437.15) and Slide Strip D30 (0.0.634.55) can be clipped onto the holder to ensure safe and secure transport.

Note: Please note the recommended spacing between Railing Holders.

Assembly Instructions

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
Customs tariff number
39269097