Slide Strip
Selected variant

Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94
0.0.654.94
* Mandatory information
Technical Data
Properties
| Line | Line D30 |
|---|---|
| ESD-safe | No |
| Weight | m = 372 g/m |
| Delivery unit | cut-off max. 3000 mm |
| Material | PE-HD |
| Colour | grey similar to RAL 7042 |
Description
Assembly Instructions
Variants
Sort by
| Material: Plastic (PA) | Colour: Grey | ESD-safe: X | |
| Material: HDPE | Colour: Grey | ESD-safe: X | |
| Material: PE-HD-ESD | Colour: Black | ESD-safe: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120407
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
UNSPSC 26.0
24101709
Customs tariff number
39161000
Slide Strip
Selected variant

Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94
0.0.654.94
* Mandatory information

Grey

Black