Roller Conveyor St D30 T1, grey similar to RAL 7042
0.0.699.03
* Mandatory information
Technical Data
Scope of Delivery
Roller conveyor profile, St, bright zinc-plated
Castors PP, white
Axles St, bright zinc-plated
Properties
| Article number | 0.0.699.03 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 844 g/m |
| Weight | m = 1.2 kg/m |
| Delivery unit | cut-off max. 4500 mm |
| Colour | grey similar to RAL 7042 |
Description
A large selection of fastening brackets makes it possible to create conveyor lines in a whole host of installation scenarios and at any angle. Simply push the roller conveyor into the fastening bracket and mount it on the (Profile) Tube.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Roller Conveyor St D30 T1, grey similar to RAL 7042
0.0.699.03
* Mandatory information