Technical Data
Properties
| Article number | 0.0.730.75 |
|---|---|
| ESD-safe | No |
| Weight | m = 69.9 g |
| Protection class | IP65 |
| Cable length | 1.5 m |
| Delivery unit | 1 pce. |
| Type designation | 1NC+1NO |
Description
The toggle switch, cable and M12 male connector are preassembled and ready to connect. This ensures assembly can be completed quickly and easily, with no wiring outlay.
Installation in panel elements and the Cover Profiles on cable conduits is also possible. Label Holder 22mm (0.0.714.20) is used as a cover with label.
Alternatively, by using an appropriate item Adapter, you can combine M22 operating elements with Mounting Boxes M45. These Mounting Boxes can be clipped directly into the integrated cable conduit on a Profile XMS or on item wall trunking.
NO (normally open): The contact is open when the circuit is not activated. The circuit is closed when the switch is actuated.
NC (normally closed): The contact is closed when the circuit is not activated. The circuit is opened when the switch is actuated.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
27371213
eCl@ss 5.1
27371213
UNSPSC 7.0
39121525
UNSPSC 9.0
39121525
eCl@ss 6.0.1
27371213
eCl@ss 7.1
27371243
eCl@ss 8.0
27371243
eCl@ss 11.0
27142302
eCl@ss 4.1
27371281
eCl@ss 4.0
27371281
Customs tariff number
85365080



