Technical Data
Scope of Delivery
1 Sign Frame A3, red
1 Protective film, transparent
1 Sign Frame Clip, transparent
Properties
| Article number | 0.0.700.58 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 213 g |
| Delivery unit | 1 set |
| Material | PC |
| Colour | red |
Description
The Sign Frames are available to fit A3, A4 and A5 size sheets of paper. The range of different colours available ensures signs can be grouped into various categories. The A4 Sign Frame is also available in an ESD-safe version that is black.
A low-glare film protects your (self-)printed signs, department names, warning notices, directions, etc. and ensures they are visible from both sides. There are various different ways these stable frames can be put on display – they can be hung up, stood on end, attached at the side, arranged horizontally or vertically, connected together to form a cuboid, fixed to Line 8 grooves, mounted on Profile Tubes D30 or fastened to mesh crates, guards or cable trays.
All in all, they offer a simple means of ensuring you have clear signage that reflects your corporate identity.
Variants
Sort by
| Format: A5 | Farbe: rot | Breite: 155 mm | Länge: 219 mm | ESD-sicher: X | |
| Format: A5 | Farbe: grün | Breite: 155 mm | Länge: 219 mm | ESD-sicher: X | |
| Format: A5 | Farbe: gelb | Breite: 155 mm | Länge: 219 mm | ESD-sicher: X | |
| Format: A5 | Farbe: grau | Breite: 155 mm | Länge: 219 mm | ESD-sicher: X | |
| Format: A4 | Farbe: rot | Breite: 217 mm | Länge: 305 mm | ESD-sicher: X | |
| Format: A4 | Farbe: grün | Breite: 217 mm | Länge: 305 mm | ESD-sicher: X | |
| Format: A4 | Farbe: gelb | Breite: 217 mm | Länge: 305 mm | ESD-sicher: X | |
| Format: A4 | Farbe: grau | Breite: 217 mm | Länge: 305 mm | ESD-sicher: X | |
| Format: A4 | Farbe: schwarz | Breite: 217 mm | Länge: 305 mm | ESD-sicher: ✓ | |
| Format: A3 | Farbe: rot | Breite: 304 mm | Länge: 427 mm | ESD-sicher: X | |
| Format: A3 | Farbe: grün | Breite: 304 mm | Länge: 427 mm | ESD-sicher: X | |
| Format: A3 | Farbe: gelb | Breite: 304 mm | Länge: 427 mm | ESD-sicher: X | |
| Format: A3 | Farbe: grau | Breite: 304 mm | Länge: 427 mm | ESD-sicher: X |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
24110328
eCl@ss 4.1
24110328
eCl@ss 5.0
24292290
eCl@ss 5.1
24370290
UNSPSC 7.0
44111506
UNSPSC 9.0
44111506
eCl@ss 7.1
21109290
eCl@ss 8.0
21109290
eCl@ss 11.0
21109090
eCl@ss 6.0.1
21109290
Customs tariff number
39269097


rot
grün
gelb
grau




schwarz







