Chair, Low-Level, PU


Selected variant
Chair, High-Level, PU (0.0.639.93)
Chair, High-Level, PU
0.0.639.93
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Upholstery, polyurethane structural foam
Base circle, Al

Properties

Article number0.0.639.93
LineWork Bench System
ESD-safeNo
Weightm = 24.6 kg
Delivery unit1 pce.
Max. load-carrying capacityM = 125 kg

Description

All item Chairs carry the AGR certification and satisfy the strict requirements of modern ergonomics. The widely varied setting options can all be used intuitively while sitting in the Chairs. Features such as dynamic sitting, adjustable thigh and lumbar support and a tilting seat for an upright posture help to keep staff healthier and more motivated. Moreover, a 5-year warranty provides long-term planning certainty.
Further options include ESD-safe designs and Arm Rests.
Upholstery, polyurethane structural foam
Base circle, Al
Load-carrying capacity: max. 125 kg

Variants

Sort by

Chair height:  Chair, Low-LevelESD-safe:  X
Chair height:  Chair, Low-LevelESD-safe: 
Chair height:  Chair, High-LevelESD-safe:  X
Chair height:  Chair, High-LevelESD-safe: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100502
UNSPSC 9.0
56111905
eCl@ss 11.0
21100503
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 4.0
21100502
eCl@ss 7.1
21100502
UNSPSC 7.0
56111905
Customs tariff number
94013900