Chair, Low-Level, PU
Technical Data
Scope of Delivery
Upholstery, polyurethane structural foam
Base circle, Al
Properties
| Article number | 0.0.639.96 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 22.3 kg |
| Delivery unit | 1 pce. |
| Max. load-carrying capacity | M = 125 kg |
Description
Further options include ESD-safe designs and Arm Rests.
Base circle, Al
Load-carrying capacity: max. 125 kg
Variants
Sort by
| Chair height: Chair, Low-Level | ESD-safe: X | |
| Chair height: Chair, Low-Level | ESD-safe: ✓ | |
| Chair height: Chair, High-Level | ESD-safe: X | |
| Chair height: Chair, High-Level | ESD-safe: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100502
UNSPSC 9.0
56111905
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 11.0
21100503
eCl@ss 4.0
21100502
eCl@ss 7.1
21100502
UNSPSC 7.0
56111905
Customs tariff number
94013900





