Conveyor Set 8 D24


Selected variant
Brush Set 8 D24 ESD (0.0.726.09)
Brush Set 8 D24 ESD
0.0.726.09
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Work Bench System
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 brush unit ESD, PA, black
1 Castor Ball D24 fastening clip, St, bright zinc-plated
1 Button-Head Screw ISO 7380 M6x14, St, bright zinc-plated
1 washer ISO 7093-1-6, St, bright zinc-plated
1 holder fitting 8 D24 ESD, PA-GF
1 Hammerhead Nut 8 M6, St

Properties

Article number0.0.726.09
LineWork Bench System
Lineline 8
ESD-safeYes
Weightm = 27 g
Delivery unit1 set

Description

Brush Set 8 D24 ESD is installed in a Line 8 groove so that goods and containers can glide gently over its elastic fibres or be stored without risk of scratching. This ensures that conveyor lines in custom lengths, widths and shapes can be created directly on Line 8 profiles.
Brush Set 8 D24 ESD can also be used to bring small load carriers and workpiece carriers smoothly and gently to a stop at the end of a conveyor line that is based on Castor Ball Set 8 D24 ESD (0.0.726.05), as the installation height of the components is identical.

Assembly Instructions

Installation sequence:
1) Position the holder fitting in the groove and tighten the preassembled hammerhead nut to 6 Nm
2) Press into place the insert (castor ball or brush) along with its fastening clip

Variants

Sort by

Tipo de transporte:  Bolas
Tipo de transporte:  Cepillos

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
23170490
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
39269097