Multi-Segment RGB Light
* Mandatory information
Technical Data
Scope of Delivery
1 Multi-Segment RGB Light IO-Link 125
1 fastening set
Properties
| Article number | 0.0.721.00 |
|---|---|
| Operating voltage | 24 V DC |
| ESD-safe | No |
| Weight | m = 151 g |
| Ambient temperature (during operation) | 0 °C … +50 °C |
| Protection class | IP 67 |
| Interfaces | IO-Link (V1.1) |
| Power | 3 W |
| Delivery unit | 1 pce. |
| Material | Al, anodized, natural |
| Current consumption | 125 mA |
Description
Parametrisation is carried out via IO-Link. Light functions such as colours, separate control of the two segments, brightness and the flashing behaviour of individual LED segments can be freely set. Several colours and flashing patterns can also be actuated via trigger inputs, without needing to use IO-Link.
Diffusor 125 (0.0.720.76) can be fitted as a cover.
Variants
Sort by
| Délka: 125 mm | |
| Délka: 250 mm | |
| Délka: 480 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
27110390
eCl@ss 8.0
27110390
eCl@ss 11.0
27110350
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
UNSPSC 9.0
56111901
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85395200
Multi-Segment RGB Light
* Mandatory information




