Roller Conveyor
Technical Data
Scope of Delivery
Roller conveyor profile, St, bright zinc-plated
Castors PP, white
Axles St, bright zinc-plated
Properties
| Article number | 0.0.699.01 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 844 g/m |
| Delivery unit | 1 pce., length 4500 mm |
| Colour | grey similar to RAL 7042 |
Description
A large selection of fastening brackets makes it possible to create conveyor lines in a whole host of installation scenarios and at any angle. Simply push the roller conveyor into the fastening bracket and mount it on the (Profile) Tube.
Variants
Sort by
| 44 matching variants to "{{formattedLockedParameters}}" | ||||||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Piece | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Piece | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Cut-off | ||
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Piece | ||
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | ||
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | ||
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | ||
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | ||
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709


Aluminium, natural







































Black














