Technical Data
Scope of Delivery
2 Release Units 6, Carriage D37-32
1 connecting bracket D9.8-80 D18, St, bright zinc-plated
2 spacer rings Dia9.5 H2.5 W6.5, Al
2 flat washers with round hole DIN 440 R, St, bright zinc-plated
2 hexagon nuts ISO 4035-M6, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M6x12, St, bright zinc-plated
Properties
| Line | Line D30 |
|---|---|
| Line | line 6 |
| ESD-safe | Yes |
| Weight | m = 1.35 kg |
| Delivery unit | 1 set |
Description
The Separator stops Carriages from travelling along Conveyor Rail Profile 6 30x30-80 (0.0.712.90). When actuated via a Bowden cable or a roller element, it will allow one Carriage to pass through it.
The Separator uses two return springs. To reduce the required release force, the first spring in the direction of travel can be removed.
When the two modules of the Separator are connected in this way, the group of Carriages between the modules is released together.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
UNSPSC 26.0
31361205
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 7.0
31341705
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
UNSPSC 9.0
30102504
Customs tariff number
73269098







