Sliding-Door Catch
Technical Data
Scope of Delivery
2 catch plates, St, bright zinc-plated
2 locating lugs, die-cast zinc
4 buffers, EPDM
2 T-Slot Nuts 8 St M8, bright zinc-plated
2 dome-head screws M8x14, St, bright zinc-plated
Properties
| Article number | 0.0.717.36 |
|---|---|
| Torque | M = 8 Nm |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 136 g |
| Delivery unit | 1 set |
Description
The door can be used with lockable Sliding-Door Lock 8 40x40 (0.0.723.87), which also acts as a handle. Alternatively, you can also use an item handle and Sliding Door Magnetic Catch 8 (0.0.718.40).
A sliding door that doesn’t have a fixed segment can be opened and closed from the right or left. A Sliding-Door Lock 8 (0.0.715.40) is therefore used on the front door segment and a Sliding-Door Lock 8 40x40 (0.0.723.87) combined with Frame Profile 8 40x40 (0.0.707.73) on the rear sliding door.
Alternatively, item handles and Sliding Door Magnetic Catches 8 (0.0.718.40) can also be used.
Both moving segments can be held shut by Sliding-Door Lock 8 (0.0.715.40). Alternatively, you can also use item handles and Sliding Door Magnetic Catches 8 (0.0.718.40).
Two catches are used on each door segment (one at the top, one at the bottom).
Assembly Instructions
Variants
Sort by
| Design: Upínací profil 8 32x18 | |
| Design: Profil 8 40x40 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
73269098



