Slide strips
Low-friction slide strips transform profiles into a conveyor line. They are fastened in the groove or on a Profile Tube D30. The plastic is abrasion-resistant, ESD-safe on request and can protect the profile surface. A slide strip with side guide will keep containers on track and can also be used to hold panel elements in place around their sides when panels are being laid on top.
11 results

Slide strip
10 Variants

Slide Strip Wedge 8, black
0.0.422.04

Slide Strip D30
22 Variants

Brush Strip D30
5 Variants

Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
0.0.671.30

Slide Strip D30 with Side Guide H13 ESD, black similar to RAL 9005
0.0.671.33

Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042
0.0.692.45

Slide Strip D30 with Side Guide H13 c ESD, black similar to RAL 9005
0.0.692.51

Slide Strip 48x2, plain, grey similar to RAL 7042
0.0.681.52

Slide Strip 48x2, plain ESD, black similar to RAL 9005
0.0.696.84

Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
0.0.654.94