MB Building Kit System

MB Building Kit System
The Access Door system is based on carefully coordinated components that create doors which are sealed on all sides. These components are available separately, but the solution can also be ordered as a ready-to-install Access Door in standard dimensions or with a custom configuration.
Universal Holder 8 K helps you guide cables and hoses securely and cleanly along a groove. No screws are required to fit the Holder, Cover Profile and end-face Caps which, together, measure just 40 mm in height.