T-Slot Nut St


Selected variant
T-Slot Nut 8 St M8, bright zinc-plated (0.0.026.18)
T-Slot Nut 8 St M8, bright zinc-plated
0.0.026.18
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.026.18
Lineline 8
Propertybright zinc-plated
ESD-safeYes
ThreadM8
Weightm = 10 g
Force perm.Fper. = 5’000 N
Delivery unit1 pce.
MaterialSt
TorqueM = 25 Nm

Description

item T-Slot Nut 8 St M8, bright zinc-plated is a universal fastening element with an M8 thread.
This T-Slot Nut made of bright zinc-plated steel can be twisted into place at any point along the Line 8 profile groove and is held in position by a spring-mounted thrust piece.
T-Slot Nuts with different features but the same thread size are available for this line.

Note: When selecting the appropriate variant, you should bear in mind the load-carrying capacity of the entire system comprising T-Slot Nut, groove flank and screw.
T-Slot Nuts with anti-torsion device have a raised section in the middle that extends into the groove opening. As a result, these T-Slot Nuts automatically position themselves along the groove.

Assembly Instructions

T-Slot Nuts St are inserted into the profile groove where they are secured in position by means of thrust pieces.

Variants

Sort by

Baureihe:  5Material:  Stahl (verzinkt)Gewinde:  M3Bauform:  einfachBauart:  standard
Baureihe:  5Material:  Stahl (rostfrei)Gewinde:  M4Bauform:  einfachBauart:  standard
Baureihe:  5Material:  Stahl (verzinkt)Gewinde:  M4Bauform:  einfachBauart:  standard
Baureihe:  5Material:  Stahl (rostfrei)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  5Material:  Stahl (verzinkt)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  5Material:  Stahl (verzinkt)Gewinde:  M4Bauform:  doppeltBauart:  standard
Baureihe:  5Material:  Stahl (verzinkt)Gewinde:  M4Bauform:  doppeltBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M3Bauform:  einfachBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M4Bauform:  einfachBauart:  standard
Baureihe:  6Material:  Stahl (rostfrei)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  6Material:  Stahl (rostfrei)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M5Bauform:  doppeltBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M5Bauform:  doppeltBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  doppeltBauart:  standard
Baureihe:  6Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  doppeltBauart:  standard
Baureihe:  8Material:  Stahl (rostfrei)Gewinde:  M4Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M4Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (rostfrei)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (rostfrei)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  einfachBauart:  schwer
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (rostfrei)Gewinde:  M8Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  schwer
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  doppeltBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  doppeltBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  doppeltBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  doppeltBauart:  standard
Baureihe:  10Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  10Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  standard
Baureihe:  10Material:  Stahl (verzinkt)Gewinde:  M10Bauform:  einfachBauart:  standard
Baureihe:  10Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  schwer
Baureihe:  10Material:  Stahl (verzinkt)Gewinde:  M10Bauform:  einfachBauart:  schwer
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  standard
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M10Bauform:  einfachBauart:  standard
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M12Bauform:  einfachBauart:  standard
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  schwer
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M10Bauform:  einfachBauart:  schwer
Baureihe:  12Material:  Stahl (verzinkt)Gewinde:  M12Bauform:  einfachBauart:  schwer
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M4Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M5Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (rostfrei)Gewinde:  M6Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (verzinkt)Gewinde:  M8Bauform:  einfachBauart:  standard
Baureihe:  8Material:  Stahl (rostfrei)Gewinde:  M8Bauform:  einfachBauart:  standard

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
UNSPSC 9.0
31161708
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
eCl@ss 11.0
23360290
Customs tariff number
73181900