Technical Data
Technical note
Double ball bearing, shielded, maintenance-free
Properties
| Article number | 0.0.294.03 |
|---|---|
| Speed max. | nmax. = 5’000 min-1 |
| Diameter | d = 14 mm |
| ESD-safe | No |
| Weight | m = 100 g |
| Delivery unit | 1 pce. |
| Material | St, 100 Cr 6, hardened, polished |
| Load Factor, dynamic | C = 7’800 N |
| Load Factor, static | C0 = 4’400 N |
Description
Variants
Sort by
| Führungsart: Welle D6 | Material: Stahl | |
| Führungsart: Welle D10 | Material: Stahl | |
| Führungsart: Welle D14 | Material: Stahl | |
| Führungsart: Welle D14 | Material: Stahl (zusätzlich korrosionsgeschützt) | |
| Führungsart: Welle D14 | Material: Stahl (rostfrei) | |
| Führungsart: Welle D25 | Material: Stahl |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 11.0
23050701
UNSPSC 9.0
31171506
eCl@ss 7.1
23050701
UNSPSC 7.0
31171506
Customs tariff number
84799020







