Technical Data
Scope of Delivery
1 Drawbar D25-610, St, bright zinc-plated
1 Impact Buffer M8 D30x30, NBR
1 Double torsion spring D32x4-70, St, stainless
Properties
| Article number | 0.0.674.29 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 3.609 kg |
| Force perm. | Fper. = 3’000 N |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Max. load-carrying capacity | M = 3000 kg |
Description
The ergonomic self-lifting mechanism on Drawbar D25-610 is easy on the back. Its integrated spring pushes the Drawbar up, which means users can couple and uncouple trolleys using their feet and without having to bend over. If the Drawbar is not needed, it folds up automatically so that it doesn’t present a trip hazard.
Drawbar D25-610 connects to Drawbar Coupling D25-30. The pin of the Coupling should be pointing down.
Important: Ensure the correct combination of Drawbar and Coupling are used. Drawbar Coupling D25-74 cannot be used, because the pin is located at a different working height.
Assembly Instructions
Variants
Sort by
| Série: LPS | Longueur de barre: 574 | Largeur de barre: 202 | Épaisseur: 6 | Rabattable: ✓ | |
| Série: 8 | Longueur de barre: 650 | Largeur de barre: 313 | Épaisseur: 8 | Rabattable: ✓ | |
| Série: 8 | Longueur de barre: 650 | Largeur de barre: 313 | Épaisseur: 8 | Rabattable: X |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
eCl@ss 11.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
Customs tariff number
73269098







