Technical Data
Properties
| Article number | 0.0.007.12 |
|---|---|
| ESD-safe | No |
| Weight | m = 300 g |
| Delivery unit | 1 pce. |
| Material | Chrome vanadium steel, matt chrome-plated |
| Width across flats | s = 8 A/F |
Description
A special L-Key 5 A/F NO is used for the Automatic-Fastening Sets 8 N.
Variants
Sort by
| Schlüsselweite: SW6 | Ausführung: standard | Baureihe: - | |
| Schlüsselweite: SW8 | Ausführung: standard | Baureihe: - | |
| Schlüsselweite: SW5 | Ausführung: standard | Baureihe: - | |
| Schlüsselweite: SW3 | Ausführung: standard | Baureihe: - | |
| Schlüsselweite: SW4 | Ausführung: standard | Baureihe: - | |
| Schlüsselweite: SW5 | Ausführung: kurz | Baureihe: 8 |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21040409
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
UNSPSC 9.0
27111710
eCl@ss 6.0.1
21040401
eCl@ss 11.0
21040410
UNSPSC 7.0
27111710
eCl@ss 7.1
21040409
Customs tariff number
82054000





