item
Rubber Inserts

Rubber Inserts


Show all 6 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hardness 80 Sh A, oil and water resisting

Properties

Article number 0.0.439.33
Property black
ESD ESD-safe = Yes
Weight m = 18 g
Hardness 80 Sh A
Delivery unit 1 pce.
Material NBR

Description

The Rubber Inserts are suitable for use as anti-slip devices and floor protectors.
They can be retrofitted to Knuckle Feet D30 and D40 (not the stainless models) and D60 and D80.

Variants

Sort by

Diamètre:  ø 30 mm Forme:  Conique Longueur de l'arête X:  0 Longueur de l'arête Y:  0 Hauteur/profondeur Z:  2
Diamètre:  ø 40 mm Forme:  Conique Longueur de l'arête X:  0 Longueur de l'arête Y:  0 Hauteur/profondeur Z:  2
Diamètre:  ø 60 mm Forme:  Conique Longueur de l'arête X:  0 Longueur de l'arête Y:  0 Hauteur/profondeur Z:  2.2
Diamètre:  ø 80 mm Forme:  Conique Longueur de l'arête X:  0 Longueur de l'arête Y:  0 Hauteur/profondeur Z:  3
Diamètre:  ø 80 mm Forme:  Cylindrique Longueur de l'arête X:  - Longueur de l'arête Y:  - Hauteur/profondeur Z:  10
Diamètre:  - Forme:  Angulaire Longueur de l'arête X:  80 Longueur de l'arête Y:  40 Hauteur/profondeur Z:  3

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23189090
eCl@ss 5.1
23180101
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
23180101
eCl@ss 6.0.1
23189190
eCl@ss 7.1
23189090
eCl@ss 11.0
23189090
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
Customs tariff number
40169997