item
PC Mount

PC Mount

0.0.631.70

415 635
80 240
* Mandatory information

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Mount with pull-out rail and rotating element, St, white aluminium similar to RAL 9006
2 Countersunk Screws 5x60, St, bright zinc-plated
2 spacers, Al, natural
2 Button-Head Screws M6x14, St, bright zinc-plated
2 T-Slot Nuts 8 St M6, bright zinc-plated
Notes on Use and Installation

Properties

Article number 0.0.631.70
Line Work Bench System
ESD ESD-safe = No
Weight m = 5.8 kg
Delivery unit 1 set

Description

Both PC and keyboard can be safely and securely fastened with the optimum mounting devices from item.
Fasten the PC Mount for work benches below the working surface and simply place your computer into the holder.
The PC Mount can be adjusted to accommodate various housing sizes and additional pull-out rails under the table allow you to pull out and rotate their hardware. As a result, your computer stays easily accessible for maintenance and cleaning at all times.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
Customs tariff number
84733080