Length surcharge for linear units
This item is not directly orderable.
* Mandatory information
Technical Data
Properties
| Line | line 8 |
|---|---|
| Delivery unit | 1 pce. |
| Stroke max. | Hmax = 2'816 mm |
Variants
Sort by
| 28 more variants in this product family | ||||||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Criss-crossed rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Rack | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Chain | Guide: Rollers | Dimension X: 80 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | ||
| Line: 8 | Length: 1 ... 5678 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 200 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 200 mm | ||
| Line: 5 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 60 mm | ||
| Line: 6 | Length: 1 ... 2816 | Drive type: - | Guide: Profile rail | Dimension X: 60 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Slide | Dimension X: 80 mm | ||
| Line: 5 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 60 mm | ||
| Line: 6 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 75 mm | ||
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 100 mm | ||
| Line: 6 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Slide | Dimension X: - | ||
| Line: 6 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Slide | Dimension X: - | ||
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300401
eCl@ss 7.1
23300401
eCl@ss 11.0
23300401
eCl@ss 6.0.1
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
UNSPSC 9.0
26111506
UNSPSC 7.0
26111506
UNSPSC 26.0
26111506
Customs tariff number
84879090
Length surcharge for linear units
This item is not directly orderable.
* Mandatory information

