item
Tube D30

Tube D30


Show all 8 variants
20 6’000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.628.56
Line Line D30
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 1.26 cm2
Moment of Inertia, torsional It = 2.44 cm4
Moment of Inertia, x-axis Ix = 1.29 cm4
Moment of Inertia, y-axis Iy = 1.29 cm4
Weight, spec. Length m = 0.341 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 0.86 cm3
Resistance Moment, y-axis Wy = 0.86 cm3

Description

Caps for the ends of Profiles and Tubes are available in two variants – grey and a black, electrostatically dissipative version. This makes it easy to identify the intended application of a Cap.
Permissible loads for profile designs
Permissible loads for constructions built with Tube D30.
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 6000 Matériau:  Al, anodisé Modèle:  léger Couleur:  aluminium naturel aluminium naturel
Unité de livraison:  pièce Longueur:  3000 Matériau:  Al, anodisé Modèle:  léger Couleur:  aluminium naturel aluminium naturel
Unité de livraison:  pièce Longueur:  4000 Matériau:  Al, anodisé Modèle:  léger Couleur:  aluminium naturel aluminium naturel
Unité de livraison:  pièce Longueur:  6000 Matériau:  Al, anodisé Modèle:  léger Couleur:  aluminium naturel aluminium naturel
Unité de livraison:  découpe Longueur:  20 ... 6000 Matériau:  Composite bois/PP Modèle:  standard Couleur:  Anthracite Anthracite
Unité de livraison:  pièce Longueur:  6000 Matériau:  Composite bois/PP Modèle:  standard Couleur:  Anthracite Anthracite
Unité de livraison:  découpe Longueur:  20 ... 6000 Matériau:  Plastique (PVC) Modèle:  léger Couleur:  gris gris
Unité de livraison:  pièce Longueur:  6000 Matériau:  Plastique (PVC) Modèle:  léger Couleur:  gris gris

Load Calculation

Deflection calculator

Force application
20 6’000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100