Technical Data
Properties
Article number | 0.0.685.05 |
---|---|
Line | Line D30 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 1.26 cm2 |
Moment of Inertia, torsional | It = 2.44 cm4 |
Moment of Inertia, x-axis | Ix = 1.29 cm4 |
Moment of Inertia, y-axis | Iy = 1.29 cm4 |
Weight, spec. Length | m = 0.341 kg/m |
Delivery unit | 1 pce., length 4000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 0.86 cm3 |
Resistance Moment, y-axis | Wy = 0.86 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Material: Al, anodized | Design: Light | Colour: Aluminium, natural | |
Delivery unit: Piece | Length: 3000 | Material: Al, anodized | Design: Light | Colour: Aluminium, natural | |
Delivery unit: Piece | Length: 4000 | Material: Al, anodized | Design: Light | Colour: Aluminium, natural | |
Delivery unit: Piece | Length: 6000 | Material: Al, anodized | Design: Light | Colour: Aluminium, natural | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Material: Wood-PP composite | Design: Standard | Colour: Anthracite | |
Delivery unit: Piece | Length: 6000 | Material: Wood-PP composite | Design: Standard | Colour: Anthracite | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Material: Plastic (PVC) | Design: Light | Colour: Grey | |
Delivery unit: Piece | Length: 6000 | Material: Plastic (PVC) | Design: Light | Colour: Grey |
Load Calculation
Deflection calculator
Force application
20 6’000
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042990